Download document () of 20
Panelboards

Memshield 3 MCCB Panelboards

A complete range of MCCB panelboards and pan assemblies providing all the options you need from a straightforward panelboard to a comprehensive panelboard system. The range offers a variety of incoming devices and a greater choice of outgoing ways to provide more flexibility and choice to the user. In addition, special metering and surge arresting accessories are available for the range to complete the portfolio.

INCOMING DEVICE RATINGS UP TO 800 A
(250 A, 400 A, 630 A, 800 A)
OUTGOING DEVICE RATINGS UP TO 400 A
(160 A, 250 A, 400 A)

Core features

  • Panelboards acc. to BS EN 61439-2
  • Available in 250 A, 400 A, 630 A & 800 A busbar ratings
  • Enhanced safety through fully shrouded incoming devices, to protect against contact with live parts
  • Internal form of separation Form 3b Type 2
  • Tin–plated busbar systems throughout the range
  • Busbar system DEKRA certified from Icw 25 kA / 1 s up to 50 kA / 1 s (based on incomer rating)
  • Enclosure degree of protection IP3X (wall-mounted)
  • Removable side / top-bottom gland plates incl. cross rails providing the ability to lay cables into the board instead of feeding them through the gland plate aperture
  • MCCBs acc. to IEC 60947-2
  • Switch disconnectors acc. to IEC 60947-3

 

Bigger and faster!

Eaton's Memshield 3 MCCB panelboard complements the already extensive Memshield 3 Distribution Board range.

Lightning & Surge suppresion

Transient voltage surge suppression unit

Eaton has a combined lightning current and surge arrester, as well as an individual surge arrester to provide a coordinated solution for lightning protection and surge suppression fully compliant to BS EN 62305. This range of coordinated enclosed kits provides peace of mind that all equipment has comprehensive transient overvoltage protection caused by lightning strokes and switching in low voltage systems.

MCCB Pan Assemblies               

Various MCCB pan assemblies for retro-fit or spare part delivery

Eaton’s MCCB pan assemblies offer a high degree of flexibility, suitable for inclusion in other factory built assemblies and as replacements for panelboard interiors.

Plug-in Metering                   

Plug-in metering device
Eaton has made it easy to incorporate metering with a plug-in cabling system that provides faster and error proof installation. Both incoming and outgoing metering options are available for Memshield 3 panelboards to ensure Part L2 Building Regulations Compliance. The risk of errors is eliminated and a meter can be easily wired in less than 15 minutes.

Memshield 3 MCCB Panelboard range is a versatile solution to accommodate different frame size outgoing MCCBs to best match application needs.

Eaton, Power Management Company
Specifications

Incoming device ratings up to 250 A – outgoing device ratings up to 160 A

Incoming rating up to 250A, outgoing ratings up to 160A
  • Busbar system DEKRA certified at Icw 25 kA / 1 s 
  • 4, 6, 8, or 12 outgoing TP ways
  • Outgoing devices; NZM1 16 A–125 A SP & 20 A–160 A TP
  • Can be configured for incomer device at top of panelboard

Incoming device ratings up to 400 A – outgoing device ratings up to 250 A

Incoming rating up to 400A, outgoing ratings up to 160A
  • Busbar system DEKRA certified at Icw 30 (35) kA / 1 s
  • 6, 12 or 18 outgoing TP ways
  • Outgoing devices; two frame sizes of outgoing devices based on different board design
  • MCCB: NZM2 125 A–250 A TP, and NZM1 SP 16 A–125 A or TP 20 A–160 A
  • Can be configured for incomer device at top of panelboard

 

Incoming device ratings up to 630 A – outgoing device ratings up to 250 A

Incoming rating 630A, outgoing ratings up to 250A
  • Busbar system DEKRA certified at Icw 50 kA / 1 s
  • 6, 12 or 18 outgoing TP ways
  • Outgoing devices; these panelboards utilise two frame sizes of MCCB: NZM2 125 A–250 A TP, and NZM1 SP 16 A–125 A or TP 20 A–160 A
  • Can be configured for incomer device at top of panelboard

Incoming device ratings up to 800 A – outgoing device ratings up to 400 A

eaton-incoming-rating-800a-outgoing-rating-400a-memshield-3-mccb-pb.jpg
  • Busbar system DEKRA certified at Icw 50 kA / 1 s
  • 8, or 12 outgoing TP ways
  • Outgoing devices; these panelboards utilise three frame sizes of MCCB: NZM3 250 A–400 A, NZM2 125 A–250 A TP, and NZM1 SP 16 A–125 A or TP 20 A–160 A
  • Can be configured for incomer device at top of panelboard
Modern shopping complex
London skyscrapers at night
building-under-construction-real-estate-famous-place.jpg

Plug-in Metering

  • ‘Plug and play’ CT and meter technology ensures much faster installation time and significant reduction in possibility of wiring errors
  • Alternative meters and CTs can be supplied as factory built assembly if required e.g. if MID or harmonic analysis is a requirement
  • Plug-in connectivity is provided between meter, CT and supply
  • Incoming metering can be configured with outgoing metering
  • Meter with pulsed and modbus outputs
  • Voltage supply to meter tap-off kit
Plug-in  Incoming Metering
  • Incoming metering connection kit
  • Incoming meter enclosure
  • Top or bottom mounted cable extension box
Plug-in Outgoing Metering
  • Outgoing metering connection kit
  • Outgoing side mounted meter extension box
  • Extra long meter to meter voltage linking kit to feed to meter extension box on other side of panelboard if necessary
  • Extra long CT to meter linking cable if required
  • Three phase splitter box to allow separate monitoring of a three phase current transformer on individual energy meters if required

Lightning & Surge Protection

  • Application according to IEC 60364-5-53 Clause 534
  • Test class I, II, III in accordance with IEC 61643-1
  • SPD-type T1, T2, T3 in accordance with EN 61643-11
  • Lightning protection classes in accordance with IEC 62305
 
Lightning protection classes I, II, III and IV
  • For the protection of low voltage distribution systems against direct lightning strike into the overhead power supply line or external lightning protection system and against indirect lightning strike and switching operations
  • No discharge of ionised gases during operation

Lightning protection classes III and IV

  • For the protection of low voltage distribution systems against transient overvoltage caused by direct and indirect lightning strike and switching operations
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1