Download document () of 20
Switchgear

xEnergy Basic EMC2

The EMC2 series, which is part of the xEnergy Basic family, combines the modularity of Eaton’s established EP assembly system with novel, user-friendly features. With a view to meeting a broad range of power distribution needs, the EMC2 enclosures are equipped with large flange openings at the top and bottom that match our comprehensive portfolio of F3A flanges.

The enclosure depth of 270 mm has been carefully chosen to match both the available flange openings and the EP assembly system to further simplify the wiring work. All xEnergy Basic EMC2 models are rated IP55 overall, and IP2XC with open doors and closed protection covers for enhanced personnel protection. Rugged by design, the EMC2 series comes with a mechanical impact rating of IK10. This high degree of protection also makes it suitable for a wide variety of applications, including industrial power distribution.

Flexible door design:
External doors with a swing of 180 degrees
Rated current:
Up to 630 A
Protection class:
Suitable for Class II power distribution

Core features

  • Complete cabinets, designed to be used with EP mounting units
  • The space-optimised design enables a smaller footprint with the same inner dimensions
  • Degree of protection: IP55
  • Impact resistance: IK10
  • Protection class II (protective insulation)
  • Cable entry for F3A flanges at the top and bottom
  • Door opening angle of 180 degrees
  • Three-point locking mechanism with swing handle
  • Enclosure made from powder-coated sheet steel with interior plastic cladding, RAL 9016 (traffic white)
  • Lateral mounting points allow several enclosures to be bayed
  • All versions can be wall-mounted or used as floor-standing enclosures (optionally with a plinth)

xEnergy Basic EMC[2]

EMC2 stands for ‘EP Modular Class 2’ and thus recalls the formula at the heart of Einstein’s most famous theory. While we’re not redefining the relationship between energy and mass, the new enclosures offer plenty of room for your power distribution needs, thanks to generous flange openings and reduced external dimensions, without compromising on the space available inside.
eaton-xenergy-basic-emc2-explain-en-us-2.jpg

New, streamlined enclosure design

The new design makes it possible to decrease the external footprint of the enclosure, effectively reducing the height and width by 50 mm without compromising the available space inside. The external doors are suspended on symmetrical hinges, meaning they can be opened from the right or left and swing a full 180 degrees.

A flexible enclosure to suit your every need

The xEnergy Basic EMC2 series is  enclosure platform for power distribution with Class II protection. It combines the modularity of the established Eaton EP assembly system with novel, user-friendly features. making it even more flexible and functional. 

eaton-xenergy-basic-iec-protection-class-2-compliant-logo.jpg

Modular EP installation system

While the new series is fully compatible with our existing EP system components, it boasts a new interior frame design, allowing individual fields or entire sections to be pre-assembled outside the distribution board.
eaton-xenergy-basic-emc2-flange-mood.jpg
Wide range of flanges
  • Large flange openings
  • Compatibe with all Eaton F3A flanges
  • New two-component, push-through flange plates
  • Enclosure depth of 270 mm
eaton-xenergy-basic-emc2-501305.jpg
A rugged enclosure that keeps out dust and water spray
  • Degree of protection: IP55 (IP2XC with open door and closed protection covers)
  • Mechanical impact rating: IK10
  • Suitable for use in industrial power distribution

Wall-mounted and floor-standing enclosures for electrical distribution

All versions can be used as wall-mounted or floor-standing enclosures. For added safety and security, a three-point locking mechanism is standard across the entire product range, from the smallest wall-mounted enclosure to the largest floor-standing version.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close