Download document () of 20
Security & intruder alarm systems

Scantronic 9448 - Wired 7 zone intruder alarm panel

The 9448 has 7 closed circuits (zone 7 is pre-programmed as entry/exit) and was designed to meet basic residential intruder detection requirements - being quick to install and simple to use.

It features full and part set abilities, versatility to change access codes for improved security and can connect to additional remote keypads for installation flexibility.
Users
Add up to 2 users
Events
Log up to 10 events

Easy to operate

Each system has full and part set facilities, the ability to change access codes and remote keypads to give a high level of security and total peace of mind.

Upgradeable to a communicating system

Option to add SD1, TSD2 and SD-GSM speech dialler to create a communicating system.

Choice of keypads

Choose between including a built-in keypad (9448EUR-90) or an external keypad (the 9448EUR-95 - see image) dependent on the site or building. Providing greater flexibility on your installations.

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

9448EUR-90 7 zone control panel with on-board keypad
9448EUR-95 7 zone control panel with remote 9427 remote keypad

Technical Specifications

7 zones: 7 closed circuit (zone 7 pre-programmed as entry/exit)
Zone Attributes: Personal attack, normal alarm, chime, omit, not used, part set omit, fire, entry route
2 users: The ability ad add up to 2 users to the control panel.
2 & 4 wired keypads: 9448EUR-90 - Accepts up to 2 remote 9427 Style keypads. Dual key personal attack (PA)
9448EUR-95 - Accepts up to 4 remote 9427 style keypads. Dual key personal attack (PA)
10 log events: The ability to log up to 10 events on the control panel.
Full or part set: Full/part set Fully programmable part set option
Battery: Battery 2.1AH lead acid gel type rechargeable 12v power Quiescent Panel: 55mA Keypad: 20mA          
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Scantronic 9448 on our installer portal MyScantronic.

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978