Download document () of 20
Discontinued
Security & intruder alarm systems

i-on30EX - Hybrid intruder alarm panel

The i-on30EX burglar alarm panel is ideal for smaller Grade 2 installations such as small to medium-sized buildings. The i-on30EX panel has 10 FSL (Fully Supervised Loops) zones, expandable up to 30, providing a reliable and constant communication between panel and devices. Feature packed to deliver you real benefits all i-on30EX panels include a performance bus, decimal expansion and audible bus device locating. The system can accommodate 50 users, each able to use a PIN, prox tag and key fob to set the system. The panel will also accept an additional hold up device (HUD) per user.

Replacement product

i-onG2SM - Grade 2 expandable control panel

Using common keypads and programming style across all i-on panels, this metal box wired control panel is ideal for smaller (up to 50 zone) Grade 2 installations.

eaton-security-g2sm-product-image.jpg
Third party certification
Grade 2 EN50131
Zones
10 FSL Zones expandable to 30
Bus Devices
Accepts up to 10 bus devices

Effortless zone identification

Decimal expansion increases the available zones by 25% (compared to normal 8 zone expansion). Zone identification on expanders is now considerably easier and installers can immediately identify which zone a particular device is on.

Simple to service

Audible bus device locating allows installers to locate any bus device quickly and easily, reducing the time taken to complete maintenance and service calls.
Specifications

Highlight differences
Show only differences
Hide blank features

Technical Specifications

30 zones: 30 zones (10 wired and 20 hybrid)  
Compliance: PD6662:2017, EN50131-3:2009 and EN50131-6:2008 Grade 2 and environmental class 2 EN50131-3:2009, EN50131-6:2008, BS8243:2010  
50 users: Up to 50 users with 4 digit user codes, with the option for each user to add a proximity tag, radio remote control* and radio panic (HUA) button*                                      
Battery: Supports 7 Ah battery. Accepts one 12v standby battery, 7Ah rechargeable lead acid, gel type.  
FSL zones: Ten FSL zones on board, expandable to 30  
Part set (3), or wards (4): The ability to part set and fully set different zones/ partitions.  
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Eaton i-on30EX intruder alarm control panel by signing into our MyScantronic installer hub.

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978