Eaton’s EnergyAware UPS enables a data center to increase its competitiveness by turning necessary investments into a revenue stream and using its UPS system to participate in frequency regulation. Transmission system operators will compensate data centers for their flexibility in energy consumption when needed to maintain grid frequency. A UPS with Eaton’s EnergyAware UPS solution (UPSaaR) can be used to regulate power demand and generate additional revenue as part of making the data center more competitive on price.
Eaton & Microsoft Corporation developed a whitepaper to explain the challenges the grid operators face in the transition to a low-carbon energy system with frequency regulation and system inertia. The whitepaper also explains how data center's and Uninterruptible Power Supplies (UPS) can act as source of Fast Frequency Response (FFR).
Download the whitepaper now to learn more on how data center's can monetize their existing assets with no negative impact to customers and support to improve grid stability to enable the integration of more renewables.
Data centers can support energy providers by:
(PDF 2 MB)
(PDF 2 MB)
(PDF 593 KB)
Basefarm Provides Pivotal Role in Frequency Response Market