Download document () of 20

002316
Model code: HBA-4344

Eaton xEnergy Safety Ci LV systems LV switchgear. Retaining frame, blank panel, for measuring instrument section 96x96mm

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
002316
EAN
4015080023166
Product Length/Depth
96 mm
Product Height
13.5 mm
Product Width
96 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
HBA-4344

Product specifications

Used with
Order GA-MS-143 meter shroud separately
Also required as an adapter with snap-fittting 72 x 72 mm meters and when fitting PKZM0 (voltmeters) as well as T0-… (meter changeover switch)
To blank off unused spaces:
Basic enclosure
Fitting of meters
CI insulated enclosure
Type
  • Basic enclosure
  • CI insulated enclosure
  • Fitting of meters
Accessory/spare part type
Retaining frame
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Basic enclosure

Export product specification