Photo is representative
Download
Eaton Battery NiCd 4 Cell 4.8 Volt 4Ah S.B.S
| Product Name |
Eaton emergency lighting battery
|
| Catalog Number |
015-000-040
|
| EAN |
8714112000859
|
| Product Length/Depth |
130 mm
|
| Product Height |
62 mm
|
| Product Width |
35 mm
|
| Product Weight |
0.49 kg
|
| Compliances |
CE marking
|
| Model Code |
BATTERY NICD 4 CELL 4.8V/4AH BLOCK
|
| Model |
Nickel cadmium
|
| Battery pack |
True
|
| Capacity |
4000 mAh
|
| Nominal voltage |
4.8 V
|
| Number of cells |
4
|