Photo is representative
Download
Eaton Battery NiCd 4 Cell 4.8 Volt 4Ah STICK
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
015-001-004
|
EAN |
8714112000903
|
Product Length/Depth |
240 mm
|
Product Height |
33 mm
|
Product Width |
33 mm
|
Product Weight |
0.51 kg
|
Compliances |
CE marking
|
Model Code |
BATTERY NICD 4 CELL 4.8V/4AH STICK
|
Model |
Nickel cadmium
|
Battery pack |
True
|
Capacity |
4000 mAh
|
Nominal voltage |
4.8 V
|
Number of cells |
4
|