Download document () of 20

031437
Model code: CL2-15

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail, DIN, WxHxD=35x15x187.5mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting rail DIN
Catalog Number
031437
EAN
4015080314370
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
190 mm
Product Weight
0.155 kg
Compliances
RoHS conform
Model Code
CL2-15

Product specifications

Used with
187.5 mm (enclosure dimensions)
Basic enclosure
CI insulated enclosure
Mounting system
Special features
Including 2 captive fixing screws
Type
  • Basic enclosure
  • CI insulated enclosure
  • Mounting system
Accessory/spare part type
Mounting rail to IEC/EN 60715
Color
Other
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Useful length
145 mm
Material
Metal
Housing material
Galvanized steel, 3 mm thick
Model
Profile rail
Functions
Basic enclosure

Export product specification