Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing strap with screw, (1 set = 4 units)
Product Name |
Eaton xEnergy Safety Ci wall fixing
|
Catalog Number |
036168
|
EAN |
4015080361688
|
Product Length/Depth |
7 mm
|
Product Height |
15 mm
|
Product Width |
72 mm
|
Product Weight |
0.098 kg
|
Compliances |
RoHS conform
|
Certifications |
CE
|
Model Code |
BL-CI
|
Used with |
C148 enclosure
Max. 4 CI43… enclosures Accessory for enclosure assembly Ci insulated enclosure Basic enclosures |
Special features |
Each set contains 4 straps.
|
Type |
|
Accessory/spare part type |
Fixing strap kits
|
Color |
Other
|
Unit type |
Modular system
|
RAL-number |
0
|
Material |
Galvanized
Steel |
Housing material |
Galvanized
|
Model |
Mounting bracket
|
Suitable for |
Securing Ci enclosures directly to the wall
|
Functions |
Basic enclosure
For securing Ci enclosures directly to the wall |