Download document () of 20

066168
Model code: EMT6-DBK

Eaton Moeller® series EMT6 Thermistor overload relay for machine protection, multi-function, 24-240V50/60HZ/DC

General specifications

Product Name
Eaton Moeller® series EMT6 Thermistor overload relay
Catalog Number
066168
EAN
4015080661689
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.134 kg
Certifications
CSA
IEC/EN 60947
UL
IEC/EN 60947-8
UL 508
CE
CSA-C22.2 No. 14
IEC/EN 61000-4-3
IEC/EN 61000-4-2
UL Category Control No.: NKCR
CSA Class No.: 3211-03
UL File No.: E29184
CSA File No.: 12528
EN 55011
VDE 0660
Model Code
EMT6-DBK

Features & Functions

Electric connection type
Screw connection
Functions
Manual reset
Notifications of mains and faults via LED display
Test function via separate button
External reset possible
Manual or remote resetting
Trip with short-circuit in the sensor cable
Zero-voltage safe
Error registration possible
Short-circuit recognition and zero-voltage safety can be deactivated
Temperature measuring range - min
0 °C
Temperature measuring range - max
0 °C

General

Degree of protection
IP20
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMT6 thermistor overload relay for machine protection
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V AC
Safe isolation
250 V AC, Between the contacts and power supply, According to EN 61140
250 V AC, Between the contacts, According to EN 61140
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient storage temperature - min
-45 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
According to IEC/EN 61000-4-4
1 kV, Signal cable
2 kV, Supply cable
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Surge rating
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, symmetrical, power pulses (Surge), EMC
4 kV, asymmetrical, power pulses (Surge), EMC

Terminal capacities

Terminal capacity
1 x (0.5 - 2.5) mm², solid
1 x (0.5 - 2.5) mm², flexible with ferrule
20 - 14 AWG, solid or stranded
2 x (0.5 - 1.5) mm², solid
2 x (0.5 - 1.5) mm², flexible with ferrule
Screw size
M3.5, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Pick-up voltage
0.85 - 1.1 V x Uₑ
Power consumption
2 W at DC
3.5 VA at AC
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated insulation voltage (Ui)
240 V
Rated operational current (Ie)
3 A at AC-14, 300 V (NC)
3 A at AC-14, 380 V 400 V 415 V (NC)
3 A at AC-15, 220 V 230 V 240 V
3 A at AC-14, 400 V (NC)
3 A at AC-15, 220 V 230 V 240 V (NC)
3 A at AC-14, 380 V 400 V 415 V (NO)
1 A at AC-15, 300 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NO)
3 A at AC-15, 220 V 230 V 240 V (NO)
1 A at AC-15, 300 V (NC)
3 A at AC-14, 300 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NC)
Rated operational voltage (Ue) - max
240 V
Reset resistance
1600 Ω
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Trip resistance
3600 Ω
Voltage rating - max
600 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.8 W

Export product specification