Download document () of 20

079336
Model code: AK16

Eaton xEnergy Safety Ci LV systems LV switchgear. Main terminal max.16mm�

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
079336
EAN
4015080793366
Product Length/Depth
23 mm
Product Height
35 mm
Product Width
10 mm
Product Weight
0.009 kg
Compliances
RoHS conform
Model Code
AK16

Product specifications

Used with
Cu 10 x 3 mm busbars
Special features
Expansion terminals for strap
Type
General switchboard accessory
Accessory/spare part type
Ultra-flat busbar terminals
Termination expansion for ultra-flat busbar terminals
Width clamp
10 mm
Busbar thickness - max
3 mm
Busbar thickness - min
3 mm
Busbar width - max
10 mm
Busbar width - min
10 mm
Conductor cross section - max
16 mm²
Rated operational current (Ie) - max
63 A
Suitable for
Other
Round conductor connection
Rated operational current
63 A
Terminal capacity (round conductor)
1.5 mm² - 16 mm²
0.75 mm² - 16 mm²

Export product specification