Knowledge Search
Download document () of 20

100065
Model code: CSNS4A4CY2405

Eaton Moeller® series CSNS Connection cable 4 pole, DC, flat/open, 5m

General specifications

Product Name
Eaton Moeller® series CSNS Accessory Connection cable
Catalog Number
100065
EAN
4015081643530
Product Length/Depth
25.4 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
0.5 kg
Compliances
CE
Model Code
CSNS4A4CY2405

Product specifications

Type
Connecting cables
Number of poles
Four-pole
Cable type
Coupling, straight, Input side
Multi-core
Cable end, open, Output side
Contact surface material
Other
Rated operational voltage (Ue) - max
0 V
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Continuity resistor
0 mΩ
Nominal current
0 A
Cable length
5 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Female (bus)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Export product specification