Download document () of 20

100068
Model code: CSNSM4

Eaton Moeller® series CSNS Coupling 4 pole, straight CSNSM4

General specifications

Product Name
Eaton Moeller® series CSNS Accessory Plug
Catalog Number
100068
EAN
4015081643110
Product Length/Depth
69.75 mm
Product Height
12.7 mm
Product Width
19.05 mm
Product Weight
0.02 kg
Compliances
CE
Model Code
CSNSM4

Product specifications

Number of poles
Four-pole
Thread size
12
M8
Electric connection type
Other
Enclosure material finishing
Other
Contact surface material
Other
Enclosure material
Other
Rated operational current for specified heat dissipation (In)
1 A
Rated operational voltage (Ue) - max
24 V
Product category
Accessories
Contact type
Pin
Degree of protection (mounted)
IP54
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Connectable conductor cross section (fine strand) - max
0.75 mm²
Connectable conductor cross section (fine strand) - min
0.25 mm²
Connectable conductor cross section (fine strand) cable end sleeve - max
0 mm²
Connectable conductor cross section (fine strand) cable end sleeve - min
0 mm²
Connectable conductor cross section (multi-wired) - max
0 mm²
Connectable conductor cross section (multi-wired) - min
0 mm²
Connectable conductor cross section (solid-core) - max
0.75 mm²
Connectable conductor cross section (solid-core) - min
0.25 mm²
Diameter connector
14 mm
For outer cable diameter - max
0 mm
For outer cable diameter - min
0 mm
Connection type
Screwed terminal
Inflammability class of insulation material (UL 94)
Other
Degree of protection
IP67
Material thread ring
Other
Locking mechanism
Other
Terminal capacity
0.25 - 0.75 mm², flexible
24 - 18 AWG, flexible
Housing type
Straight
Number of control contacts
4
Number of data contacts
0
Number of insertion cycles - min
0
Number of power contacts
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.