Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, red-yellow max 60mmshaft, size 4
Product Name |
Eaton Moeller series NZM operating element NA
|
Catalog Number |
100674
|
EAN |
4015081005741
|
Product Length/Depth |
254 mm
|
Product Height |
177.8 mm
|
Product Width |
165.1 mm
|
Product Weight |
1.892 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
CSA (Class No. 1437-01)
CSA (File No. 22086) UL (File No. E140305) CSA certified CE marking IEC60947 UL listed CSA-C22.2 No. 5-09 UL489 UL (Category Control Number DIHS) |
Model Code |
NZM4-XTVDVR-60-NA
|
Used with |
NZM4, N(S)4
|
Features |
Red-yellow for emergency switching off
Lockable |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
Padlock
Extension shaft |
Frame |
NZM4
|
Suitable for |
Switch disconnector
Power circuit breaker Emergency stop |
Cover/door type |
Door interlock not defeated in the locked OFF position.
Door opens only with active rotation beyond the 0 position |
Lock number |
Single lockable
|
Locking facility |
With door interlock
Lockable on the handle on the switch using up to 3 padlocks |
Type |
Accessory
Door coupling rotary handle
|
Special features |
Complete including rotary drive and coupling parts
Extension shaft additionally required.
Cannot be combined with mechanical interlock
For maximum shaft length 60 mm
Without shaft support
Cannot be combined with NZM...-XDZ additional handle
External warning plate/designation label can be clipped on.
Door coupling rotary handle for operating the switch through a closed control panel door
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |