Download document () of 20

100NHFF000BI-400

Fuse-link, LV, 100 A, AC 400 V, NH000, gFF, IEC, dual indicator, insulated gripping lugs .

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHFF000BI-400
EAN
5027590526876
Product Length/Depth
21 mm
Product Height
51 mm
Product Width
79 mm
Product Weight
113.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
100 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gFF
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification