Download document () of 20

101428
Model code: Z-RC/230

Eaton Distribution parts. Interference suppression component RC combination 12-250 VAC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
101428
EAN
4015081013487
Product Length/Depth
90 mm
Product Height
37 mm
Product Width
73 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
Z-RC/230

Product specifications

Equipment heat dissipation, current-dependent
0 W
Voltage type
AC
Functions
Other
Static heat dissipation, non-current-dependent
1.2 W
Additional equipment required
Other
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Assembly width
2 TE
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Main contact unit current rating - max
0 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) - max
250 V
Rated switch current
0 A
Device fitting
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.