Download document () of 20

101457
Model code: BBA4-63

Eaton Moeller® series BBA Busbar adapter, 54 mm, 63 A, DIN rail: 1

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
101457
EAN
4015081013777
Product Length/Depth
200 mm
Product Height
63 mm
Product Width
55 mm
Product Weight
0.347 kg
Certifications
UL
CSA-C22.2 No. 14
UL 508
UL File No.: E300273
CE
Certified by UL for use in Canada
IEC60439-1
UL Category Control No.: NMTR; NMTR7
UL 508A
Model Code
BBA4-63

Delivery program

Type
  • Busbar adapter
  • SASY Busbar system 60 mm
Nominal current
63 A

Technical data - electrical

Voltage rating (UL CSA 13)
600 V AC, UL/CSA
Voltage rating at AC
690 V
Rated operation current (Ie)
63 A
Electric connection type
Round conductor

Technical data - mechanical

Mounting rail armament
1 mounting rail
Rail width
35 mm
Number of DIN rails
1
Busbar distance
60 mm
Busbar thickness - min
5 mm
Busbar thickness - max
10 mm
Adapter width
55 mm

Design verification as per IEC/EN 61439 - technical data

Equipment heat dissipation, current-dependent Pvid
6.9 W
Static heat dissipation, non-current-dependent Pvs
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Special features
Terminal capacity: 10 mm² (AWG 8)

Export product specification