Download document () of 20

102427
Model code: BPZ-DS-600/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x600mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102427
EAN
4015081023158
Product Length/Depth
45 mm
Product Height
1710 mm
Product Width
615 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
BPZ-DS-600/17-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Material
Steel
Sheet steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
1760 mm
Suitable for width
600 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification