Download document () of 20

102431
Model code: BPZ-DT-400/17

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=1760x400mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102431
EAN
4015081023196
Product Length/Depth
45 mm
Product Height
1710 mm
Product Width
415 mm
Product Weight
3.7 kg
Compliances
RoHS conform
Model Code
BPZ-DT-400/17

Delivery program

Type
Additional equipment
Model
Stop door
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Material
Steel
Sheet steel/glass
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Housing material
Sheet steel/glass
Suitable for height
1760 mm
Suitable for width
400 mm

Additional information

Features
Version as glazed door
Functions
Additional equipment

Export product specification