Download document () of 20

102471
Model code: BPZ-CDB

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct H=8mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
102471
EAN
4015081023592
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
BPZ-CDB

Delivery program

Type
Additional equipment
Model
Mounting kit
Application
Cable duct
Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Mounting method
Floor standing distribution board
Material
Metal
Housing material
Sheet steel
Suitable for enclosure building width
400 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification