Download document () of 20

104904
Model code: ZV-BS-UL

Eaton Distribution parts. Protection against contact, Busbar, Busbar tag shroud, Switchgear for industrial and advanced commercial applications, Z-SV

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104904
EAN
4015081047147
Product Length/Depth
47.6 mm
Product Height
14 mm
Product Width
28.5 mm
Product Weight
0.003 kg
Compliances
IEC/EN 60898; UL 489; CE marking
RoHS conform
Certifications
UL 508
E257181
NMTR2, DIHS2
Model Code
ZV-BS-UL

Product specifications

Accessory/spare part type
Busbar tag shroud
Accessory
Type
Busbar accessory
Special features
Used with Miniature Circuit Breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.