Download document () of 20

105218
Model code: BPZ-NZM2-400-MV-RH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=400x400mm, NZM2, vertical, with rotary door handle, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
105218
EAN
4015081050154
Product Length/Depth
55 mm
Product Height
405 mm
Product Width
325 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
BPZ-NZM2-400-MV-RH-W

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Vertical
Horizontal
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for width
400 mm

Additional information

Features
Perforated
Functions
Additional equipment
Suitable for
Single mounting
Used with
NZM2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.