Download document () of 20

105521
Model code: BPZ-NZM1-800-MV-RH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate & front plate for H x W = 300 x 800 mm, NZM1, vertical, with door coupling rotary handle, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
105521
EAN
4015081050185
Product Length/Depth
90 mm
Product Height
305 mm
Product Width
725 mm
Product Weight
4.8 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1-800-MV-RH-W

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
With powder coating
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Horizontal
Vertical
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
Perforated
Functions
Additional equipment
Suitable for
Single mounting
Used with
NZM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.