Download document () of 20

106210
Model code: NH-SLS-00/160

Eaton Distribution parts. Low-voltage h.b.c fuse switch strip, 160A, 500V/160A, 690V/160A, size 00, NH-SLS-00/160

General specifications

Product Name
Eaton Distribution parts
Catalog Number
106210
EAN
4015081059805
Product Length/Depth
455 mm
Product Height
120 mm
Product Width
50 mm
Product Weight
1.43 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Model Code
NH-SLS-00/160

Product specifications

Used with
Z-…SAD
120 mm x 10 mm rail
40 mm x 10 mm rail
Triple T profile
100 mm x 10 mm rail
60 mm x 10 mm rail
Z-…SADD
50 mm x 10 mm rail
30 mm x 10 mm rail
Double T profile
80 mm x 10 mm rail
Busbar fuse material
185 mm system
Number of poles
Three-pole
Frame
00
Frequency rating
50 Hz - 60 Hz
Voltage rating at AC
  • Contacts: 500 / 400 V AC at AC-23B
  • Contacts: 690 V AC at AC-21B
  • Contacts: 690 V AC at AC-22B
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Screw diameter for flange connection
M8
Admissible heat dissipation (NH-SE) - max
12 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
160 A
Fuse current rating at 500 V - max
160 A
Heat dissipation at Ith AC without NH-SE
20 W
Operating altitude without derating - max
2000 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current (gL/gG) - max
160 A
Rated uninterrupted current (Iu)
160 A
Rated impulse withstand voltage (Uimp)
8 kV
Construction size (fuse inserts)
NH00
Connection
Top or bottom
Direction of incoming supply
As required
Distance between busbar centers
100 mm
Electrical connection type of main circuit
Rail connection
Mounting position
Vertical or horizontal
Release indication
None
Rated conditional short-circuit current (Iq)
50 kA at AC (effective)
50 kA
Functions
Uninterrupted operation (Control mode)
Low-voltage h.b.c. switch-fuse unit
Overvoltage category
III
Frequency rating of contacts
50 Hz - 60 Hz
Degree of protection
IP30 (operating state)
IP10 (front cover open)
IP30
Rated operation current (Ie)
160 A
Voltage rating
400 V AC
Distance between rail centers
100 mm
185 mm
Type
  • 185 mm system
  • Busbar fuse material
Special features
  • 100 millimeter between busbar centres, optionally with 185 mm adapters
  • Continuous operation (rated operating mode)
  • With clamp/screw connection set
  • Without fuse monitoring
  • With connection area cover
  • Screw fixing on busbar with drilled holes
Model
Fuse switch disconnector
Fuse current rating at 690 V - max
160 A
Lifespan, electrical
200 operations
Lifespan, mechanical
1400 operations
Terminal capacity (cable)
9 mm x 0.8 mm (6x) at box terminal
Permitted heat loss from fuse links - max
20 W at 160 A
Terminal capacity (copper busbar)
Max. 20 mm x 10 mm for flat busbar at flange connection
Terminal capacity (copper band)
9 mm x 0.8 mm (6x) at box terminal
Terminal capacity (stranded cable)
70 mm² (1x) at flange connection
1.5 mm² - 70 mm² (1x) at box terminal
Rated operational current
160 A (AC-21B)
125 A / 160 A (AC-23B)
160 A (AC-22B)
Screw connection for busbars
M8
Only in combination with adapter for
… x 5/10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.