Download document () of 20

106292
Model code: CMMZ-00/09

Eaton Moeller series xComfort - Sensors. Mounting set, for movement sensor

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
106292
EAN
4015081060610
Product Length/Depth
70 mm
Product Height
35 mm
Product Width
40 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
CMMZ-00/09

Product specifications

Accessory/spare part type
Other
Accessory
Actuation function
Motion, presence
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.