Download document () of 20

106563
Model code: XSMEX2010

Eaton xEnergy Main LV systems LV switchgear. Mounting frame, fix, XE, HxW=2000x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106563
EAN
4015081063130
Product Length/Depth
1950 mm
Product Height
70 mm
Product Width
100 mm
Product Weight
6.5 kg
Compliances
RoHS conform
Model Code
XSMEX2010

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.