Download document () of 20

107281
Model code: XSPTA0608

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=600x800mm, IP40, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107281
EAN
4015081070190
Product Length/Depth
500 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
7.28 kg
Compliances
RoHS conform
Model Code
XSPTA0608

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.