Download document () of 20

107886
Model code: LAB-BAR_14TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 14HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107886
EAN
4015081075416
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
255 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
LAB-BAR_14TE

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Number of module space units (total)
14

Additional information

Functions
Additional equipment

Export product specification