Download document () of 20

107904
Model code: LAB-BAR_36TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 36HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107904
EAN
4015081075492
Product Length/Depth
668 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.027 kg
Compliances
RoHS conform
Model Code
LAB-BAR_36TE

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical data - mechanical

Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Number of module space units (total)
36

Additional information

Functions
Additional equipment

Export product specification