Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1560x600x180mm
| Product Name | 
                                                Eaton xEnergy Basic installation component
                                             | 
| Catalog Number | 
                                                111105
                                             | 
| EAN | 
                                                4015081106660
                                             | 
| Product Length/Depth | 
                                                185 mm
                                             | 
| Product Height | 
                                                1530 mm
                                             | 
| Product Width | 
                                                100 mm
                                             | 
| Product Weight | 
                                                7.94 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-WB3S-600/15/1
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Model | 
                                                Other
                                             | 
| Application | 
                                                Three steps system
                                             | 
| Color | 
                                                Stainless steel
                                             | 
| Surface finishing | 
                                                Galvanized
                                             | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Material | 
                                                Metal
                                             | 
| Load capacity - max | 
                                                0 kg
                                             | 
| Housing material | 
                                                Sheet steel
                                             | 
| Suitable for enclosure building height | 
                                                1560 mm
                                             | 
| Suitable for enclosure building length/depth | 
                                                180 mm
                                             | 
| Suitable for enclosure building width | 
                                                600 mm
                                             | 
| Suitable for length/depth | 
                                                180 mm
                                             | 
| Suitable for width | 
                                                600 mm
                                             | 
| Functions | 
                                                Additional equipment
                                             | 
| RAL-number | 
                                                0
                                             |