Download document () of 20

111177
Model code: BP-U-3S-1200/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 1200 mm, H = 1260 mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111177
EAN
4015081107384
Product Length/Depth
70 mm
Product Height
1265 mm
Product Width
1235 mm
Product Weight
17.09 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1200/12

Delivery program

Type
Additional equipment
Model
Lock door
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for height
1260 mm
Suitable for width
1200 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification