Download document () of 20

111342
Model code: BP-SP-10-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H1060mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111342
EAN
4015081109036
Product Length/Depth
240 mm
Product Height
1080 mm
Product Width
50 mm
Product Weight
5.66 kg
Compliances
RoHS conform
Model Code
BP-SP-10-PSN

Delivery program

Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Enclosure side plates
Application
Mounting side wall
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Unit type
Modular system
Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Modular spacing
0 mm
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
1060 mm

Additional information

Functions
Wall-mounting distribution system
Additional equipment
RAL-number
7035
Special features
Pair (for right and left), incl. screws
Suitable for
Side panel use
Used with
Accessory
Wall-mounting distribution system
Service distribution board IVS
Accessory consideration

Export product specification