Eaton Moeller® series PKZM0 Wiring module, for DILM7-M15
| Product Name | 
                                                Eaton Moeller® series PKZM0 Accessory Wiring module
                                             | 
| Catalog Number | 
                                                112119
                                             | 
| EAN | 
                                                4015081116799
                                             | 
| Product Length/Depth | 
                                                67 mm
                                             | 
| Product Height | 
                                                54 mm
                                             | 
| Product Width | 
                                                45 mm
                                             | 
| Product Weight | 
                                                0.032 kg
                                             | 
| Certifications | 
                                                CSA  UL UL Category Control No.: NLRV CSA-C22.2 No. 14 CSA Class No.: 3211-05 CSA File No.: 165628 CE IEC/EN 60947-4-1 UL 508 UL File No.: E36332 | 
| Model Code | 
                                                PKZM0-XM12DE
                                             | 
| Model | 
                                                Direct circuit
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                55 °C
                                             | 
| Rated operational current (Ie) | 
                                                15 A
                                             | 
| Rated operational voltage (Ue) - max | 
                                                415 VAC
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                1.5 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0.5 W
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                15.5 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |