Download document () of 20

112145
Model code: Z-DIII/PS-35A

Eaton Distribution parts, Gauge screw, DIII E33, 35A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112145
EAN
4015081117031
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
30 mm
Product Weight
0.022 kg
Compliances
RoHS conform
Model Code
Z-DIII/PS-35A

Product specifications

Used with
Accessory
Gauge screw
Fuse bases
Amperage Rating
35 A
Frame
DIII
Color
Black
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DIII, E33
Rated operation current (Ie)
35 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.