Download document () of 20

112314
Model code: XPBMB0608-ROT

Eaton xEnergy Main LV systems LV switchgear. Partition, slewable, HxW=600x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112314
EAN
4015081118625
Product Length/Depth
630 mm
Product Height
50 mm
Product Width
650 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
XPBMB0608-ROT

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.