Download document () of 20

114317
Model code: D02-LTS/63/3N-R

D02-LTS/63/3N-R. Fuse switch disconnector, 3pole+N, 63A

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device D02
Catalog Number
114317
EAN
4015081137176
Product Length/Depth
262 mm
Product Height
102 mm
Product Width
27 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Model Code
D02-LTS/63/3N-R

Delivery program

Type
  • 185 mm system
  • 60 mm system
Amperage Rating
63 A
Number of poles
Four-pole

Technical data - electrical

Voltage rating
400 V AC
Rated operational voltage (Ue) - max
400 V
Rated impulse withstand voltage (Uimp)
6 kV
Rated operation current (Ie)
63 A
Rated conditional short-circuit current tested with links
63 kA
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
63 A
Current heat loss per contact at Ie
1.5 W
Frequency rating
40 Hz - 60 Hz
Frequency rating of contacts
40 Hz - 60 Hz
Utilization category
AC-22 B
Overvoltage category
IV
Pollution degree
3

Technical data - mechanical

Enclosure width
226 mm
Frame
E18, D02, C10x38
Mounting method
Busbar with 60 mm clearance
Mounting position
Vertical or horizontal
Mounting width
27 mm per pole (1.5 space units)
Degree of protection
IP20 enclosed
Distance between busbar centers
60 mm
Terminals
Lift terminals
Terminal capacity (solid cable)
1.5 mm² - 35 mm² at box terminal
Construction size
D02
Thread type
E18
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Design verification as per IEC/EN 61439 - technical data

Heat dissipation per contact with fuse link at Ie
7 W
Permitted heat loss from fuse links - max
5.5 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Additional information

Functions
D fuse switch-disconnector with flashing function
Busbar fuse material
Uninterrupted operation (Control mode)
Special features
  • The flash function indicates the blowing of fuse link
  • Supplied empty, without adapter sleeves and fuse links
  • Operation by lay persons permissible as per IEC/EN 61439-3
  • Contact position indicator
  • Fuse plug without screw cap
  • Switches the load on all poles and without touching by hand
  • Sealable and lockable
Used with
Double T profile
20 mm x 5/10 mm rail
12 mm x 5/10 mm rail
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
15 mm x 5/10 mm rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.