Download document () of 20

114629
Model code: XLSPL1F12

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 1200mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114629
EAN
4015081140299
Product Length/Depth
1220 mm
Product Height
110 mm
Product Width
60 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Model Code
XLSPL1F12

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.