Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 2000 x 500mm, IP55, grey
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                114727
                                             | 
| EAN | 
                                                4015081141272
                                             | 
| Product Length/Depth | 
                                                2000 mm
                                             | 
| Product Height | 
                                                50 mm
                                             | 
| Product Width | 
                                                390 mm
                                             | 
| Product Weight | 
                                                21.6 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XLSS205
                                             | 
| Used with | 
                                                Combination enclosure  Accessory Control centres XVTL | 
| Special features | 
                                                Enclosure side plates, in pairs\nCountersunk screws included as standard\nExternal fixing with self-threading, self-grounding countersunk screws
                                             | 
| Type | 
                                                Accessory\nCombination enclosure\nControl centres XVTL
                                             | 
| Accessory/spare part type | 
                                                Enclosure side plates
                                             | 
| Surface finishing | 
                                                Powder coating  RAL 7035, light gray Polyester powder coating | 
| Color | 
                                                Gray
                                             | 
| Degree of protection | 
                                                IP55
                                             | 
| Unit type | 
                                                Modular system
                                             | 
| Modular spacing | 
                                                25 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for enclosure building length/depth | 
                                                500 mm
                                             | 
| Suitable for enclosure building width | 
                                                0 mm
                                             | 
| Suitable for height | 
                                                2000 mm
                                             | 
| Suitable for length/depth | 
                                                500 mm
                                             | 
| Material | 
                                                Sheet steel 1.25 mm  Steel | 
| Housing material | 
                                                Sheet steel 1.25 mm
                                             | 
| Suitable for | 
                                                Side panel use
                                             | 
| Functions | 
                                                Combination enclosure  Enclosure side plates for protection type IP55 to IEC/EN 60529 and IEC/EN 529 For terminating a panel row |