Download document () of 20

116275
Model code: BPZ-KR121/300

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable interconnect frame, HxWxD=100x1200x300mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
116275
EAN
4015081160143
Product Length/Depth
291.5 mm
Product Height
105 mm
Product Width
1205 mm
Product Weight
6.75 kg
Compliances
RoHS conform
Model Code
BPZ-KR121/300

Delivery program

Type
Additional equipment for floor-standing service distribution board IVS
Model
Base complete
Accessory/spare part type
Cable marshalling box
Color
Gray

Technical data - mechanical

Unit type
Modular system
Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Sheet steel
Steel
Load capacity - max
350 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
300 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment
RAL-number
7035
Special features
  • For total weight >; 300 kg
  • Cladding removable on all sides
  • Can be fitted to top or bottom of the enclosure
  • Supplied assembled
  • Including fixing sundries
  • Cable clamp rail not included as standard
Suitable for
Cable patch
Used with
Floor-standing enclosure
Accessory consideration
Accessory
Service distribution board IVS

Export product specification