Download document () of 20

116397
Model code: Z-MS-6,3/2-GV

Eaton Distribution parts. Motor-Protective Circuit-Breakers, 4-6, 3A, 2 p, bulk package

General specifications

Product Name
Eaton Distribution parts
Catalog Number
116397
EAN
4015081159598
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.244 kg
Compliances
RoHS conform
Model Code
Z-MS-6,3/2-GV

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
63 A
Adjustment range undelayed short-circuit release - max
82 A
Adjustment range undelayed short-circuit release - min
63 A
Heat dissipation per pole, current-dependent
2.55 W
Overload release current setting - max
6.3 A
Overload release current setting - min
4 A
Rated operating power at AC-3, 230 V
0 kW
Rated operating power at AC-3, 400 V
2.2 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
6.3 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
6.3 A
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
5.1 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.