Download document () of 20

116554
Model code: XVTL-SO/AT-3

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Cable anchoring rail kit, W=300mm, for plinth

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116554
EAN
4015081162963
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XVTL-SO/AT-3

Product specifications

Used with
Cable strain relief
Accessory
Control centres XVTL
Special features
Order strain relief rail (XAR…) separately\nStrain relief rail can be fitted at any depth
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Base adapters
Color
Other
Unit type
Accessories
Load capacity - max
100 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
0 mm
Suitable for length/depth
300 mm
Material
Steel
Model
Other
Suitable for
Cable patch
Functions
For mounting in heavy load base
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.