Download document () of 20

116620
Model code: BP-O-600/7-EW

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board with three-point turn-lock, fire-resistant, W 600 mm H 760 mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
116620
EAN
4015081163656
Product Length/Depth
262 mm
Product Height
760 mm
Product Width
600 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Model Code
BP-O-600/7-EW

Delivery program

Type
Basic device
Application
Indoor (installation site)
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Closure type
Other
Surface finishing
With powder coating
Enclosure material
Steel
Width in number of modular spacings
24
Mounting method
Surface mounting
Surface mounted (plaster)
Material
Sheet steel
Degree of protection
IP30
Number of rows
4
Built-in depth
300 mm
Built-in height
790 mm
Built-in width
630 mm
Internal depth
257.5 mm
Cover/door model
Closed
Cover/door type
Door
Three-point turn-lock
Single

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
62 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
125 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
70 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
66 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
141 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
133 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
EMC-version
Fire resistance grade
Fire-resistant (E60/EW60)
Functions
Extension possible
Basic device
Sealable
RAL-number
7035

Export product specification