Download document () of 20

116674
Model code: BPZ-KEY/SH6

Eaton xEnergy Basic LV systems Low voltage switchgear. Key for lock with 6x6 hole SH6

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116674
EAN
4015081164196
Product Length/Depth
100 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
BPZ-KEY/SH6

Delivery program

Type
Additional equipment
Model
Cylinder
Application
Lock with 6x6 hole SH6

Technical data - mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Material
Other
Wrench width
0 mm

Additional information

Functions
Additional equipment

Export product specification