Download document () of 20

116882
Model code: Z-GV-16/PKPX/4PHAS

Eaton Distribution parts. Phase busbar, 4ph, 16qmm, fork connector, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
116882
EAN
4015081166220
Product Length/Depth
945 mm
Product Height
29.3 mm
Product Width
21.4 mm
Product Weight
0.658 kg
Compliances
RoHS conform
Model Code
Z-GV-16/PKPX/4PHAS

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
14
Number of poles
Four-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
57
Number of phases
4
Pitch dimensions
17.5 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.