Download document () of 20

116909
Model code: RA-C4-D17

Eaton Moeller® series Rapid Link Gasket, 15-17mm, (10 pieces)

General specifications

Product Name
Eaton Rapid Link Gasket
Catalog Number
116909
EAN
4015081166497
Product Length/Depth
46.7 mm
Product Height
33.5 mm
Product Width
18 mm
Product Weight
0.029 kg
Compliances
CE
Catalog Notes
for Ø 15 - 17 mm EPDM round cable, silicon free and halogen free, IP65
Model Code
RA-C4-D17

Features & Functions

Material
Plastic
Thickness
0 mm
Thickness
0 mm

General

Product category
Power supply
Type
Slotted enclosure bushing seal

Climatic environmental conditions

Operating temperature - min
0 °C
Operating temperature - max
0 °C

Export product specification