Download document () of 20

118544
Model code: XSD11/ST(400V50HZ,440V60HZ)

Eaton Moeller® series XSD xSTART ASD STEEL STARTER, AC-3 380 V 400 V: P 11 kW

General specifications

Product Name
Eaton Moeller® series XSD enclosed combination starter
Catalog Number
118544
EAN
4015081168149
Product Length/Depth
284 mm
Product Height
150 mm
Product Width
184 mm
Product Weight
1 kg
Compliances
CE
Model Code
XSD11/ST(400V50HZ,440V60HZ)

Features & Functions

Functions
Star-delta contactor
Number of poles
Three-pole

General

Connection
Screw terminals
Overvoltage category
III
Pollution degree
3
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C

Electro Magnetic Compatibility

Interference immunity
According to EN 60947-1

Electrical Rating

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
0 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
21.7 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
0 A
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW

Magnet system

Duty factor
100 %
Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 50 Hz - max
400 V
Rated control supply voltage (Us) at AC, 60 Hz - min
440 V
Rated control supply voltage (Us) at AC, 60 Hz - max
440 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification