Download document () of 20

119095
Model code: BP-U-3S-400/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 400 mm, H = 1060 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119095
EAN
4015081172320
Product Length/Depth
70 mm
Product Height
1065 mm
Product Width
435 mm
Product Weight
6.86 kg
Compliances
RoHS conform
Model Code
BP-U-3S-400/10-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
1060 mm
Suitable for width
400 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification