Download document () of 20

119212
Model code: BP-MN-1000/17/1,75

Eaton xEnergy Basic LV systems Low voltage switchgear. Standard-compliant "mask" distribution board, WxHxD = 973 x 1700 x 175 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
119212
EAN
4015081173495
Product Length/Depth
175 mm
Product Height
1700 mm
Product Width
973 mm
Product Weight
17 kg
Compliances
RoHS conform
Model Code
BP-MN-1000/17/1,75

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IK07
Other
Number of connector holes
0
Number of covers/doors
0
Number of locks
0
Built-in depth
175 mm
Permissible load of the door(s) according to IEC 62208 - max
0 N
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Installation type
Floor installation possible

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
138 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
277 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
146 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
142 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
293 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
284 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
Connectable
EMC-version
RAL-number
7035
Suitable for
Metrical mounting

Export product specification