Download document () of 20

119864
Model code: NZM2-XKP

Eaton Moeller series NZM - Molded Case Circuit Breaker. Phase isolator, 3p, size 2

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
119864
EAN
4015081177158
Product Length/Depth
125 mm
Product Height
40 mm
Product Width
90 mm
Product Weight
0.05 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
UL (Category Control Number DIVQ)
UL 489
UL listed
UL (Category Control Number WJAZ)
CSA certified
UL (File No. E31593)
CSA (File No. 22086)
CSA (Class No. 4652-06)
UL (Category Control Number DKPU2)
CSA (Class No. 1432-81)
CSA (Class No. 1432-01)
CSA C22.2 No. 5
UL 489, CSA C22.2 No. 5
Model Code
NZM2-XKP

Product specifications

Used with
NZM2, PN2, N(S)2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Number of poles
Three-pole
Type
Accessory Phase isolators Terminal
Phase separator type
Other

Export product specification